(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·It is a practical teaching material that allows you to learn the knowledge of electrical and circuit design while actually assembling the circuit.
·Since you can see what you are doing through experiments, you will quickly understand and obtain deep and reliable knowledge.
·Comes with a CD that includes all-page color text (.pdf).
·The textbook, which is full of illustrations, wiring diagrams, and experiment photographs, is designed to be easy to learn not only for beginners who are self-taught, but also easy to teach in school classes.
·Since the content of each series is focused on 1 theme, you can concentrate on studying a specific field.
Part Number |
---|
3-8810-01 |
3-8810-02 |
3-8810-03 |
3-8810-04 |
3-8810-05 |
3-8810-06 |
3-8810-07 |
3-8810-08 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Note | What You Need to Use |
---|---|---|---|---|---|---|---|---|
฿ 1,891.45 | CIRCUITLEARNINGKIT | 1 Piece(s) | 6 Day(s) | Basic edition vol. 1 | - | Soldering tool (soldering iron, soldering iron holder) * If necessary, desoldering machine or suction wire, wire cutters, AA dry cell battery × 4 pcs., insulation tape, tester | ||
฿ 1,891.45 | CIRCUITLEARNINGKIT | 2 Piece(s) | 6 Day(s) | Basic edition vol. 2 | - | Soldering tool (soldering iron, soldering iron holder) * If necessary, desoldering machine or suction wire, wire cutters, AA dry cell battery × 4 pcs., insulation tape, tester, ECB-100T * , * For continuous use of parts | ||
฿ 1,917.08 | CIRCUITLEARNINGKIT | 2 Piece(s) | 6 Day(s) | Digital circuit edition vol. 1 | - | Soldering tool (soldering iron, soldering iron holder) * If necessary, desoldering machine or suction wire, wire cutters, AA dry cell battery × 4 pcs., insulation tape, tester | ||
฿ 1,891.45 | CIRCUITLEARNINGKIT | 2 Piece(s) | 13 Day(s) | Digital circuit edition vol. 2 | - | Soldering tool (soldering iron, soldering iron holder) * If necessary, desoldering machine or suction wire, wire cutters, AA dry cell battery × 4 pcs., insulation tape, tester, ECB-300T * , * For continuous use of parts | ||
฿ 1,891.45 | CIRCUITLEARNINGKIT | 2 Piece(s) | 13 Day(s) | PIC introduction assembler edition | - | Soldering tool (soldering iron, soldering iron holder) * If necessary, desoldering machine or suction wire, wire cutters, personal computer (supported OS: Windows 7/8/8.1/10), PIC writer kit (recommended product PIC-WT-AP), AC adapter (5 V 2 A) | ||
฿ 1,917.08 | CIRCUITLEARNINGKIT | 2 Piece(s) | 6 Day(s) | Digital multimeter edition | - | Soldering tool (soldering iron, soldering iron holder) * Desoldering machine or suction wire, wire cutters, cross-head screwdriver, straight-slot screwdriver, tester, 9 V square battery, if necessary | ||
฿ 1,865.82 | CIRCUITLEARNINGKIT | 1 Piece(s) | 6 Day(s) | Introduction to operational amplifiers | AC adapter included | Soldering tool (soldering iron, soldering iron holder) * Desoldering pump or braid if necessary, wire cutter, oscilloscope | ||
฿ 1,865.82 | CIRCUITLEARNINGKIT | 2 Piece(s) | 6 Day(s) | Introduction to new PIC, C language edition | - | Soldering tool (soldering iron, soldering iron holder) * If necessary, desoldering machine or suction wire, wire cutters, personal computer (supported OS: Windows 7/8/8.1/10), PIC writer kit (recommended product PIC-WT-AP), AC adapter (5 V 2 A) |
Loading...
How can we improve?
How can we improve?