1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PIC Programmer A+

LABORATORYSUPPLIES

PIC Programmer A+
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,011.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·It is a compact and finished PIC writer that allows you to write programs while mounting a microcontroller.
·As it is with USB connection, no separate power supply is required.
·Lightweight and compact size that fits in the palm of your hand.
·Writing software is included.

 
Part Number
3-8805-01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,011.60

LABORATORYSUPPLIES 2 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Size(mm) 100×60×26 Weight 83g Product Name PIC Programmer A+
Set Content USB cable, wire × 5, ribbon cable, manual