1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Learning With Kit! Series (Electronic Circuit Learning Kit), AKE Series

Learning With Kit! Series (Electronic Circuit Learning Kit), AKE Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,818.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·This is a teaching material of the training kit which the evaluation board of Texas Instruments Japan Limited is embedded and includes an original texbook, enabling users to easily learn ARM microcontroller technology and knowledge.
·It is suitable for acquiring practical and ready-to-use skills as an embedded engineer.
·It is easy to understand because it includes explanations of circuits and wiring diagrams in full-color text.
·It explains from environment construction and project creation, so you can start learning without hesitation.

 
Part Number
3-8806-01
3-8807-01
3-8809-01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecifications Experimental Example Set Content

฿ 10,450.46

CIRCUITLEARNINGKIT 1 Piece(s) 6 Day(s) Introduction to ARM challenger-Text (177 pages all color), "Tiva TM4C123GH6PM" AMR evaluation kit, training board, AC adapter

฿ 10,502.25

CIRCUITLEARNINGKIT 1 Piece(s) 13 Day(s) Actual practice digital circuitOscillator circuit that plays a central role in digital technology, Schmitt trigger input function effective for noise suppression, timer (one shot timer), counter (binary counter, BCD counter, etc.)Text (104 pages all-color), training board × 1 set, training parts × 1 set, jumper wire × 30, AC adapter (5 V 2 A)

฿ 7,818.61

CIRCUITLEARNINGKIT 1 Piece(s) 8 Day(s) Sequence training kit mini-All-page color text (CD-ROM), assembly kit (circuit board 160 × 155 mm, parts), motor unit (DC motor, gearbox), AC adapter, wire rod set

Loading...

  1. 1