1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Robot Assembly Kit, Humanoid Robot

ROBOTPRODUCTIONKIT

Robot Assembly Kit, Humanoid Robot
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 29,249.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·A humanoid robot kit that can be assembled only with a screwdriver (sold separately).
·Rapiro's circuit board is Arduino compatible, so you can program from the Arduino IDE.

 
Part Number
4-187-01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 29,249.23

ROBOTPRODUCTIONKIT 1 Piece(s) 15 Day(s)

Loading...

  1. 1

Basic Information

Size(mm) 257×196×159 Power Supply AA nickel-metal hydride rechargeable battery × 5 pcs. (sold separately) Weight (kg) 1
Kit Contents Main body parts (30 pcs.), servo motor (12 pcs.), screws (50 pcs.), cables (2 pcs.), RAPIRO circuit board (1 pc., sample program written), LED circuit board (1 sheet) Interface With PC USB (micro USB terminal)