1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Robot KXR Series

ROBOT

Robot KXR Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 18,118.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·It can be built just by tightening screws with a screwdriver.
·The product features realistic walking movements with the legs raised like a human (humanoid type) as standard specification.
·You can use the included USB adapter to communicate with your PC by wire, by which you can perform robot maintenance, and create, register, and replay robot motions.

 
Part Number
3-9317-02
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 18,118.86

ROBOT 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Size(mm) 100×175×450 Specifications Arm type version 2 Weight Approx. 510 g
Software Operating Environment (Supported OS) Windows Vista (SP1 recommended) 7, 8, 8.1, 10 Set Content Control board (RCB-4mini) × 1 pc., servo motor (KRS-3302) × 5 pcs., AC adapter (6 V, 2 A) × 1 pc., dual USB adapter HS × 1 pc., various reinforced resin parts, screws, and connection cable