(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
DJS101Z |
DJS130Z |
DJS161Z |
JS161DRF |
JS161DZ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cutting Capability: Mild Steel (mm) |
Cutting Capability: Stainless Steel (mm) |
Number of Turns (Rotations/Minute) |
Main Body Set | Minimum Cutting Radius (mm) |
Accessories |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,528.00 |
CORDLESS METAL SHEAR | 1 Piece(s) | 6 Day(s) | 1.0 | 0.7 | 4,300 | Only Body | 30 | Battery, charger, case sold separately | ||
฿ 10,395.81 |
CORDLESS METAL SHEAR | 1 Piece(s) | 6 Day(s) | 1.3 | 1.0 | 2,800 | Only Body | - | Battery, charger, case sold separately | ||
฿ 10,516.84 |
CORDLESS METAL SHEAR | 1 Piece(s) | 6 Day(s) | 1.6 | 1.2 | 4,300 | Only Body | - | Battery, charger, case sold separately | ||
฿ 9,999.00 |
RECHARGEABLE STRAIGHT SHEAR | 1 Piece(s) | Quote | 1.6 | 1.2 | 4,300 | Set product | 250 | Battery BL1830, charger DC18RA, with case | ||
฿ 9,999.00 |
RECHARGEABLE STRAIGHT SHEAR | 1 Piece(s) | Quote | 1.6 | 1.2 | 4,300 | Only Body | 250 | Battery, charger, case sold separately |
[Features]
・ Double-edged type with little deformation of cutting material
·The lightweight and compact body for easy routing.
Straight body shape for easy cutting
·The gap between the blades can be easily adjusted according to the plate thickness of the component
·Burrs are hardly produced and the finish of cut surfaces are clean.
Part Number |
---|
DJS101Z |
DJS130Z |
DJS161Z |
JS161DRF |
JS161DZ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cutting Capability: Mild Steel (mm) |
Cutting Capability: Stainless Steel (mm) |
Number of Turns (Rotations/Minute) |
Main Body Set | Minimum Cutting Radius (mm) |
Accessories |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,528.00 |
CORDLESS METAL SHEAR | 1 Piece(s) | 6 Day(s) | 1.0 | 0.7 | 4,300 | Only Body | 30 | Battery, charger, case sold separately | ||
฿ 10,395.81 |
CORDLESS METAL SHEAR | 1 Piece(s) | 6 Day(s) | 1.3 | 1.0 | 2,800 | Only Body | - | Battery, charger, case sold separately | ||
฿ 10,516.84 |
CORDLESS METAL SHEAR | 1 Piece(s) | 6 Day(s) | 1.6 | 1.2 | 4,300 | Only Body | - | Battery, charger, case sold separately | ||
฿ 9,999.00 |
RECHARGEABLE STRAIGHT SHEAR | 1 Piece(s) | Quote | 1.6 | 1.2 | 4,300 | Set product | 250 | Battery BL1830, charger DC18RA, with case | ||
฿ 9,999.00 |
RECHARGEABLE STRAIGHT SHEAR | 1 Piece(s) | Quote | 1.6 | 1.2 | 4,300 | Only Body | 250 | Battery, charger, case sold separately |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Part number | JS161DRF | JS161DZ | BJS101RFE | |
---|---|---|---|---|
Cutting capacity (mm) | Soft steel plate | 1.6 | 1 | |
Stainless steel plate | 1.2 | 0.7 | ||
Aluminum Plate | 2.5 | 2.5 | ||
Lithium ion battery | 18 V3.0 Ah | — | 18V 3.0Ah | |
Charging time (reference) | 22 minutes | — | 22 minutes | |
Minimum cutting radius (mm) | 250 | 30 | ||
Number of strokes (min-1) [Times / min] | 4,300 | 4,300 | ||
1 Charging work amount (approximate) *1 | Mild steel plate (SPCC) 1.2 mm thick / approx. 57 m Stainless steel plate (SUS304) 0.8 mm thick / approx. 70 m | Mild steel plate (SPCC) 1.0 mm thick / approx. 120 m Stainless steel plate (SUS304) 0.7 mm thick / approx. 50 m | ||
Vibration 3-axis composite value (m/s2) *2 | 13.0 | |||
Weight (kg) (Including battery) | 2.0 | — | 2.0 | |
Standard accessories | Hex wrench 3 / Thickness gauge | |||
Note | Battery BL1830, charger DC18RA, with plastic case Carbon Brush Nominal Number: 430 | Battery, charger, case sold separately Carbon Brush Nominal Number: 430 | Battery BL1830B, Charger DC18RC |
*1 Numerical values are reference values. It depends on the battery charge status and working conditions.
*2 Measured based on EN60745-2-8 standard.
JS161DRF
*Online warranty form: https://mymakita.in.th/HomeTH/RegisterProduct
**Technical Center** Click
How can we improve?
How can we improve?