1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Rechargeable Board Cutter 10.8 V Sliding Type

Rechargeable Board Cutter 10.8 V Sliding Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For drilling square holes in gypsum board and concrete panel.
[Features]
·Quick drilling square holes in the board.
·Easy-to-find notch position.
·Dust box: Dust enters when facing upward. To insert or remove, hold down the lever and take it off.
·10.8 V sliding battery adopted.

 
Part Number
SD100DSMX
SD100DZ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAccessories

฿ 9,999.00

RECHARGEABLE BOARD CUTTER 1 Piece(s) Quote Battery BL1040B × 2 / charger DC10SA / with case

฿ 9,999.00

RECHARGEABLE BOARD CUTTER 1 Piece(s) Quote Battery, charger, case sold separately

Loading...

  1. 1

Basic Information

Product Model Square Hole Cutter Cutting Depth: Plasterboard(mm) 30 Cutting Depth: Normal Plywood(mm) 15
Number of Strokes(min-1) 0 to 6000 Stroke Amount(mm) 6