1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

85 mm Rechargeable Cutter CC301D

85 mm Rechargeable Cutter CC301D
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Features]
·10.8 V slide battery.
·For cutting and notching glass and rigid materials.

 
Part Number
CC301DSH
CC301DZ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAccessories

฿ 9,999.00

85 MM RECHARGEABLE CUTTER 1 Piece(s) Quote Battery BL1015, charger DC10SA, with diamond wheel for glass

฿ 9,999.00

85 MM RECHARGEABLE CUTTER 1 Piece(s) Quote With diamond wheel for glass / battery / charger sold separately

Loading...

  1. 1

Basic Information

Product Model Knife Cutter Number of Strokes(min-1) 1600 Voltage(V) DC10.8