1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

16-Inch Cutter for AAC

16-Inch Cutter for AAC
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Applications]
125 mm AAC (lightweight aerated concrete) can be cut at construction sites, etc.

 
Part Number
4116-100V
4116-200V
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipVoltage
(V)

฿ 9,999.00

16 TYPE CUTTER FOR ALC 1 Piece(s) Quote AC100

฿ 9,999.00

16 TYPE CUTTER FOR ALC 1 Piece(s) Quote AC200

Loading...

  1. 1

Basic Information

Product Model Knife Cutter Number of Strokes(min-1) 2300 Maximum Incision Depth(mm) 125
Blade Dimensions / Outer Diameter(mm) 405 Accessories Blade sold separately