1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

165 mm Construction Precision Circular Saw

165 mm Construction Precision Circular Saw
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· with a slope positive stop
· With 2-pole parallel ruler
·Soft start"Smooth start"
・ With high luminance LED light

 
Part Number
HS6402
HS6402SP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAccessories

฿ 9,999.00

PRECISEMANNEQUIN 1 Piece(s) Quote Laser double slit circular saw blade

฿ 9,999.00

PRECISEMANNEQUIN 1 Piece(s) Quote Saw blade sold separately

Loading...

  1. 1

Basic Information

Product Model Circular Saw Cutting Depth (90 Degrees)(mm) 65 Voltage(V) Single-phase 100
Power Consumption(W) 1150 Cutting Depth (45 Degrees)(mm) 45 Rated Current(A) 12
No-load Rotation Speed(min⁻¹) 4100 Saw Blade Dimension (Outer Diameter)(mm) 165