(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Light, compact and excellent mobility. Cordless can be used quickly.
·Saw blade 45° dual inclinations + 1°, convenient for matching lumber and the like.
Part Number |
---|
LS600DRG |
LS600DZ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Accessories | Mass (kg) |
---|---|---|---|---|---|---|---|
฿ 9,999.00 | AIRELECTORICTOOL | 1 Piece(s) | Quote | Laser / with LED light / battery BL1860B / charger with DC18RC | 6.2 (Including battery) | ||
฿ 9,999.00 | RECHARGEABLE MARNOCO | 1 Piece(s) | Quote | With laser / LED light | - |
Loading...
Usage | Woodworking | Product Model | Rechargeable Circular Saw | Cutting Depth (90 Degrees)(mm) | 46 |
---|---|---|---|---|---|
Voltage(V) | Direct current 18 | Cutting Depth (45 Degrees)(mm) | 30 | No-load Rotation Speed(min⁻¹) | 5,000 |
Saw Blade Dimension (Inner Diameter)(mm) | 20 | Saw Blade Major Diameter (Usable Blade Diameter)(mm) | 165 | Electronic Control | Y |
LED Light | Y | Includes Brake | Y | Can connect to a dust collector | Y |
Workload per Recharge (Guide) | Baseboard (height 15 x thickness 90 mm) Approximately 750 (BL1860B) | Standard Accessories | Vertical vise dust bag, box wrench 10 (782223-9), triangle ruler, hex bar spanner 2.5 |
How can we improve?
How can we improve?