Heat Gun

Brand :
MAKITA

Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 6 months
  • Thai Voltage 220 V

Product Description

For heat treatment such as peeling, bending, bonding, and shrinkage.
[Features]
·Strong hot air at 550°C!
·It can be placed vertically
·9-step temperature control dial


Promotion!

Buy Makita minimum 5,000.- Get Lotus's Voucher 500.-
Period :
1 Oct 22 - 31 Jan 23


Product features and specifications

External view

Heat gun external view

Basic specifications and features of the product

Part numberTemperature
(°C)
Airflow
(L/min)
Nozzle mounting diameter
(mm)
Power Supply
(V)
Current
(A)
Power consumption
(W)
Code
(m)
Weight
(kg)
Standard accessories
HG6031VKSwitch 1: 50-350
Switch 2: 80-550
Switch 1: 200
Switch 2: 400
34.5Single-phase 100121,20020.67Glass Protection Nozzle
Flat Nozzle
Curved Nozzle
Round Nozzle
Scraper (2 types)




**Technical Center** Click

Usage method and usage examples

Usage examples

Heat gun use case
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Heat Gun | MAKITA | MISUMI Thailand