(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

18 m, Masking Tape for Sealing (Adhesive: Rubber-Based)

18 m, Masking Tape for Sealing (Adhesive: Rubber-Based)

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA944NT-24A

  • Materials
    Base material: Japanese paper base paper adhesive: Rubber-based adhesive
  • Width
    24mm
  • Length
    18m
  • Thickness
    0.10mm
  • Quantity
    5 rolls
  • Adhesive strength
    2.22N/18mm
  • Product detail type
    18 m, Masking Tape for Sealing (Adhesive: Rubber-Based)
Part Number
EA944NT-24A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 479.00

MASKING TAPE 1 Piece(s) 22 Day(s)

Basic Specifications

  • Materials
    Base material: Japanese paper base paper adhesive: Rubber-based adhesive
  • Width
    24mm
  • Length
    18m
  • Thickness
    0.10mm
  • Quantity
    5 rolls
  • Adhesive strength
    2.22N/18mm
  • Product detail type
    18 m, Masking Tape for Sealing (Adhesive: Rubber-Based)

Product Description

·For skeleton sealing and masking of architectural paint.
·Tape will not curl much or meander, and the line will be finished neatly.
·There is almost no paper piece or glue residue after protective covering.

Specifications of EA944NT-24A

  • Materials
    Base material: Japanese paper base paper adhesive: Rubber-based adhesive
  • Width
    24mm
  • Length
    18m
  • Thickness
    0.10mm
  • Quantity
    5 rolls
  • Adhesive strength
    2.22N/18mm
  • Product detail type
    18 m, Masking Tape for Sealing (Adhesive: Rubber-Based)
Part Number
EA944NT-24A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 479.00

MASKING TAPE 1 Piece(s) 22 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1