100 V AC / 14.5 W / 1,100 lm, Connectable Sub-Unit / LED

Brand :
ESCO

Caution

    Product Description

    [Product Specifications]
    ·Brightness: 1,100 lm
    ·External Dimensions: 32 (W) × 604 (L) × 7 (T) mm (Maximum value)
    ·Weight: Approx. 180 g
    ·Light Source: LED (Equivalent to daylight color)
    ·Power consumption: 14.5W
    ·Materials: ABS resin
    ·Installable Place: Indoor
    ·Ra: 80
    ·Operating Temperature Range: 10 to 40°C
    ·With or Without Waterproof Performance: N/A
    ·Accessories: Magnetic holders × 2 pcs.
    Large wood screws (ø2.8 × 19 mm) × 2 pcs. and small wood screws (ø2.8 × 9.5 mm) × 2 pcs.
    Sleeves (ø6 mm × 28 mm) × 2 pcs.
    2 sheets of double-sided tape (7.5 cm)
    Cord stickers × 2 pcs.
    End cap × 1 pc.
    Connecting cord (approx. 25 cm) × 1 pc.
    Straight connector × 1 pc.
    ·Overall Length: 610 mm
    ·Power Supply: 100 V AC (50/60 Hz)
    ·Applications: For connection of EA815LK-12A and EA864CB-172A
    ·You can connect lights to extend the light.
    ·Slim and bright with a light guide plate.
    ·With fixing bracket, screws, double-sided tape, and sleeve
    ·Easy to install because it has low profile and is slim. (Magnetic holder, double-sided tape, and wood screw)

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    100 V AC / 14.5 W / 1,100 lm, Connectable Sub-Unit / LED | ESCO | MISUMI Thailand