(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Insert with MJ chip breaker.
[Features]
·Square single-sided specification.
[Applications]
・ General purpose type.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Grade Classification | Material Type | Type |
---|---|---|---|---|---|---|---|---|---|
฿ 398.00 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Cast Iron | Coating | AH120 | Ordinary Blade | ||
฿ 398.00 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel | Coating | AH130 | Ordinary Blade | ||
฿ 398.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel | Coating | AH140 | Ordinary Blade | ||
฿ 334.00 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Steel | Cermet | NS740 | Ordinary Blade | ||
฿ 398.00 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Cast Iron | Coating | T1115 | Ordinary Blade | ||
฿ 398.00 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Steel | Coating | T3130 | Ordinary Blade | ||
฿ 398.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron | Coating | AH120 | - | ||
฿ 398.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel | Coating | AH130 | - | ||
฿ 398.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel | Coating | AH140 | - | ||
฿ 334.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Steel | Cermet | NS740 | - | ||
฿ 398.00 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Cast Iron | Coating | T1115 | - | ||
฿ 398.00 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Steel | Coating | T3130 | - |
Loading...
Shape (initial letter of model number) | S (Square) | Clearance angle | Others | Available corners | 4 |
---|---|---|---|---|---|
Precision | M | Honing | Available | Insert Shape | Fig. 1 |
No. of Units Ordered(Pcs) | 10 |
How can we improve?
How can we improve?