Tera Jack, Knob Type, 10-12

Brand :
TERAOKA

Caution

    Product Description

    [Specifications]
    ·Model: SS10-12
    ·Upper and lower plate dimensions (mm): 100 × 100 / 120 × 120
    ·Expansion and contraction range (mm): Approx. 55 to 140
    ·Load capacity (kg): 5
    [Features]
    ·Stable ascent and descent with little rolling is popular. Widely used in laboratories, etc.
    ·Thrust bearings are used for smooth ascent and descent (excluding types 10-12).
    ·The knob handle has a shape that fits in the hand and is easy to grip and apply force.
    ·The top plate and bottom plate can be used upside down, so use them properly according to the shape of the object to be placed.
    ·Quantity: 1 unit

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Tera Jack, Knob Type, 10-12 | TERAOKA | MISUMI Thailand