(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Guardner, IEC Standard Compliant Anti-Static Material Hood Integrated Cleanroom Coverall

Guardner, IEC Standard Compliant Anti-Static Material Hood Integrated Cleanroom Coverall

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Accessories (mask, gloves, boots) sold separately.
  • From :
    ฿ 5,260.91 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
123-13001WM
123-13001WS
123-13002B3L
123-13002BL
123-13002BLL
123-13002BM
123-13002BS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Sizes Detailed Color Data AS ONE Part Number

฿ 5,260.91

WARE FOR CLEAN ROOM 1 Piece(s) 15 Day(s) White Type M White 61-0069-09

฿ 5,260.91

WARE FOR CLEAN ROOM 1 Piece(s) 13 Day(s) White Type S White 61-0069-08

฿ 5,260.91

WARE FOR CLEAN ROOM 1 Piece(s) 15 Day(s) Navy Type 3L Navy blue 61-0069-17

฿ 5,260.91

WARE FOR CLEAN ROOM 1 Piece(s) 13 Day(s) Navy Type L Navy blue 61-0069-15

฿ 5,260.91

WARE FOR CLEAN ROOM 1 Piece(s) 15 Day(s) Navy Type LL Navy blue 61-0069-16

฿ 5,260.91

WARE FOR CLEAN ROOM 1 Piece(s) 13 Day(s) Navy Type M Navy blue 61-0069-14

฿ 5,260.91

WARE FOR CLEAN ROOM 1 Piece(s) 13 Day(s) Navy Type S Navy blue 61-0069-13

Basic Specifications

  • Product Model
    Dust-free Garment
  • Type
    Suit, Overalls
  • Specifications
    Integrated hood specification / Name tag fastener included / Elasticated waist specification / Double-layered sleeve specification (Antistatic knitted stitching) / Elasticated hem specification

Product Description

[Features]
·IEC standard-compliant hood integrated clean suit with antistatic materials.

Part Number
123-13001WM
123-13001WS
123-13002B3L
123-13002BL
123-13002BLL
123-13002BM
123-13002BS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Sizes Detailed Color Data AS ONE Part Number

฿ 5,260.91

WARE FOR CLEAN ROOM 1 Piece(s) 15 Day(s) White Type M White 61-0069-09

฿ 5,260.91

WARE FOR CLEAN ROOM 1 Piece(s) 13 Day(s) White Type S White 61-0069-08

฿ 5,260.91

WARE FOR CLEAN ROOM 1 Piece(s) 15 Day(s) Navy Type 3L Navy blue 61-0069-17

฿ 5,260.91

WARE FOR CLEAN ROOM 1 Piece(s) 13 Day(s) Navy Type L Navy blue 61-0069-15

฿ 5,260.91

WARE FOR CLEAN ROOM 1 Piece(s) 15 Day(s) Navy Type LL Navy blue 61-0069-16

฿ 5,260.91

WARE FOR CLEAN ROOM 1 Piece(s) 13 Day(s) Navy Type M Navy blue 61-0069-14

฿ 5,260.91

WARE FOR CLEAN ROOM 1 Piece(s) 13 Day(s) Navy Type S Navy blue 61-0069-13

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1