Glovebox, PVC, M2P (With Pass Box)

Caution
Product Description
[Features]
·Gas replacement allows you to work under different conditions from the outside.
[Product Specifications]
·Depth (mm): 550
·Height (mm): 500
· Material: PVC
·Width (mm): 800
·Germicidal Lamp: N/A
·Weight (kg): 27
·Pass Box Dimensions: 200 × 200 × 200 mm
·Applications: Ideal for work such as preparing reagents and assembling precision parts.
·Country of Manufacture: Japan
·Weight: 27 kg
·Set contents: Gas replacement stopcock / 2 pcs., gloves / 1 pair
·Manufacturer Part Number: M2P
·Code Number: 459-9918