(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ozu, MicroStar CR Mop Set, Clean Pack

Ozu, MicroStar CR Mop Set, Clean Pack

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 427300

  • Product Type
    related goods
  • Size
    200 mm × 300 mm flat sheet
  • AS ONE Part Number
    62-1362-70
  • Capacity
    1 pack (2 mops, 5 cloths × 4 bags)
Part Number
427300
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 12,518.81

CLEAN-ENVIRONMENT-RELATED 1 Piece(s) 13 Day(s) 1 pack (2 mops, 5 cloths × 4 bags)

Basic Specifications

  • Product Type
    related goods
  • Size
    200 mm × 300 mm flat sheet
  • AS ONE Part Number
    62-1362-70
  • Capacity
    1 pack (2 mops, 5 cloths × 4 bags)

Product Description

[Features]
·Using super ultrafine fibers of polyester and nylon, it has become a cloth with a fine structure by special density processing.
·A set including a mop attached to a mop cloth featuring a high degree of strength as well as a volume similar to towel base fabric.
·The cloth has been clean-packed after being washed with pure water.
·Can be reused after washing.

Specifications of 427300

  • Product Type
    related goods
  • Size
    200 mm × 300 mm flat sheet
  • AS ONE Part Number
    62-1362-70
  • Capacity
    1 pack (2 mops, 5 cloths × 4 bags)
Part Number
427300
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 12,518.81

CLEAN-ENVIRONMENT-RELATED 1 Piece(s) 13 Day(s) 1 pack (2 mops, 5 cloths × 4 bags)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1