(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Tape 50 mm × 50 m

Aluminum Tape 50 mm × 50 m

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,863.38 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AH-130
AH-132
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type Manufacturer Product Name Manufacturer Model AS ONE Part Number Capacity

฿ 1,865.67

TAPE/PAPER/POLYETHYLENE BAG 1 Piece(s) 6 Day(s) Glossy Aluminum Tape AH-130 AH-130 6-4029-01 1 Roll

฿ 1,863.38

TAPE/PAPER/POLYETHYLENE BAG 1 Piece(s) 6 Day(s) Matte Aluminum Tape AH-132 AH-132 6-4029-03 1 Roll

Basic Specifications

  • Product Type
    Aluminum Tape/Foil
  • Color
    Silver
  • Heat Resistance Temperature(℃)
    -5 to +50
  • Tape thickness(mm)
    0.05
  • Capacity
    1 Roll

Product Description

It has strong adhesive strength, excellent weather resistance and chemical resistance.
It can be easily cut by hand.
[Specifications]
·Heat Resistance Temperature: —5 to +50°C
·Type: AH-130: glossy; AH-132: matte
·Thickness: 0.05 mm

Part Number
AH-130
AH-132
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type Manufacturer Product Name Manufacturer Model AS ONE Part Number Capacity

฿ 1,865.67

TAPE/PAPER/POLYETHYLENE BAG 1 Piece(s) 6 Day(s) Glossy Aluminum Tape AH-130 AH-130 6-4029-01 1 Roll

฿ 1,863.38

TAPE/PAPER/POLYETHYLENE BAG 1 Piece(s) 6 Day(s) Matte Aluminum Tape AH-132 AH-132 6-4029-03 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1