- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Sweat Band (MO11)【100 Pieces Per Package】
Specifications of MO11
-
- Product Type
- Pad
-
- Color
- White
-
- Size
- Free
-
- Grade Standard (Fed.Std. 209D Class)
- 1000
-
- Manufacturer Product Name
- Sweat Band MO11
-
- Manufacturer Model
- MO11
-
- AS ONE Part Number
- 1-4964-01
-
- Detailed Specifications
- Rubber band type.
-
- Features
- It has excellent water absorption and retention, and there is almost no reversion of absorbed sweat.
-
- Materials
- PP (polypropylene)/ polyester non-woven
-
- Features 2
- No harmful substances are generated when incinerated.
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
|
฿ 5,080.00
|
HOOD/CAP FOR CLEAN ROOM
|
1 Pack(s)
|
100 Pieces Per Package
|
|
12 Day(s)
|
Basic Specifications
-
- Product Type
- Pad
-
- Color
- White
-
- Size
- Free
-
- Grade Standard (Fed.Std. 209D Class)
- 1000
-
- Manufacturer Product Name
- Sweat Band MO11
-
- Manufacturer Model
- MO11
-
- AS ONE Part Number
- 1-4964-01
-
- Detailed Specifications
- Rubber band type.
-
- Features
- It has excellent water absorption and retention, and there is almost no reversion of absorbed sweat.
-
- Materials
- PP (polypropylene)/ polyester non-woven
-
- Features 2
- No harmful substances are generated when incinerated.
Product Description
It has excellent water absorption and retention, and there is almost no reversion of absorbed sweat. No harmful substances are generated when incinerated.
Specifications of MO11
-
- Product Type
- Pad
-
- Color
- White
-
- Size
- Free
-
- Grade Standard (Fed.Std. 209D Class)
- 1000
-
- Manufacturer Product Name
- Sweat Band MO11
-
- Manufacturer Model
- MO11
-
- AS ONE Part Number
- 1-4964-01
-
- Detailed Specifications
- Rubber band type.
-
- Features
- It has excellent water absorption and retention, and there is almost no reversion of absorbed sweat.
-
- Materials
- PP (polypropylene)/ polyester non-woven
-
- Features 2
- No harmful substances are generated when incinerated.
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
|
฿ 5,080.00
|
HOOD/CAP FOR CLEAN ROOM
|
1 Pack(s)
|
100 Pieces Per Package
|
|
12 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?