(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Alpha Stick

Alpha Stick

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TX758B

  • Tip Shape
    Cotton Swab
  • Head material
    Polyester
  • Overall Length(mm)
    68.4
  • Head size(mm)
    3.5X2.5X10.0
  • Manufacturer Product Name
    Alpha stick TX758B 500 pcs. included
  • Part number
    TX758B
  • AS ONE Part Number
    6-6587-04
  • Head material
    Polyester filament fiber
  • Stick material
    PP (polypropylene)
  • Features
    The polyester filament head is a woven head with a special weave that catches dirt. It has very low dust generation and solubility, and has excellent absorbency. Double clean packaged for use in cleanrooms.
  • Capacity
    1 Case (100 pcs. × 5 bags)
Part Number
TX758B
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity

฿ 9,360.00

SWAB/CLEANER FOR CLEAN ROOM 1 Pack(s)

500 Pieces Per Package

12 Day(s) 1 Case (100 pcs. × 5 bags)

Basic Specifications

  • Tip Shape
    Cotton Swab
  • Head material
    Polyester
  • Overall Length(mm)
    68.4
  • Head size(mm)
    3.5X2.5X10.0
  • Manufacturer Product Name
    Alpha stick TX758B 500 pcs. included
  • Part number
    TX758B
  • AS ONE Part Number
    6-6587-04
  • Head material
    Polyester filament fiber
  • Stick material
    PP (polypropylene)
  • Features
    The polyester filament head is a woven head with a special weave that catches dirt. It has very low dust generation and solubility, and has excellent absorbency. Double clean packaged for use in cleanrooms.
  • Capacity
    1 Case (100 pcs. × 5 bags)

Product Description

The polyester filament head is a woven head with a special weave that catches dirt. It has very low dust generation and solubility, and has excellent absorbency. Double clean packaged for use in cleanrooms.

Specifications of TX758B

  • Tip Shape
    Cotton Swab
  • Head material
    Polyester
  • Overall Length(mm)
    68.4
  • Head size(mm)
    3.5X2.5X10.0
  • Manufacturer Product Name
    Alpha stick TX758B 500 pcs. included
  • Part number
    TX758B
  • AS ONE Part Number
    6-6587-04
  • Head material
    Polyester filament fiber
  • Stick material
    PP (polypropylene)
  • Features
    The polyester filament head is a woven head with a special weave that catches dirt. It has very low dust generation and solubility, and has excellent absorbency. Double clean packaged for use in cleanrooms.
  • Capacity
    1 Case (100 pcs. × 5 bags)
Part Number
TX758B
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity

฿ 9,360.00

SWAB/CLEANER FOR CLEAN ROOM 1 Pack(s)

500 Pieces Per Package

12 Day(s) 1 Case (100 pcs. × 5 bags)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1