(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ADCLEAN Mat, Conductive Adhesive (1 Pack (6 Sheets))

ADCLEAN Mat, Conductive Adhesive (1 Pack (6 Sheets))

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 642-3231

  • Product Type
    Mat/Sheet
  • Color
    Black
  • Size(mm)
    600×900
  • AS ONE Part Number
    61-0078-80
  • Capacity
    1 pack (6 pcs)/1 set (40 laminated sheets × 6 sets included)
Part Number
642-3231
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity

฿ 31,893.49

TAPE/MAT FOR CLEAN ROOM 1 Pack(s)

6 Pieces Per Package

13 Day(s) 1 pack (6 pcs)/1 set (40 laminated sheets × 6 sets included)

Basic Specifications

  • Product Type
    Mat/Sheet
  • Color
    Black
  • Size(mm)
    600×900
  • AS ONE Part Number
    61-0078-80
  • Capacity
    1 pack (6 pcs)/1 set (40 laminated sheets × 6 sets included)

Product Description

[Features]
·It uses a conductive film that generates almost no static electricity generated when it is peeled off.

Specifications of 642-3231

  • Product Type
    Mat/Sheet
  • Color
    Black
  • Size(mm)
    600×900
  • AS ONE Part Number
    61-0078-80
  • Capacity
    1 pack (6 pcs)/1 set (40 laminated sheets × 6 sets included)
Part Number
642-3231
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity

฿ 31,893.49

TAPE/MAT FOR CLEAN ROOM 1 Pack(s)

6 Pieces Per Package

13 Day(s) 1 pack (6 pcs)/1 set (40 laminated sheets × 6 sets included)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1