(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EGG-30 |
EGG-31 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Type Details | Manufacturer Product Name | Manufacturer Part Number | AS ONE Part Number | Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,080.46 |
GLOVES FOR CLEAN ROOM | 1 Piece(s) | 6 Day(s) | 240 | Thick | Cleanroom Work Gloves EGG-30 | EGG-30 | 1-6271-01 | 1 pair | ||
฿ 1,206.50 |
GLOVES FOR CLEAN ROOM | 5 Piece(s) | 6 Day(s) | 230 | Thin | Cleanroom Work Gloves EGG-31 | EGG-31 | 1-6271-02 | 1 pair |
The filament fibers are specially processed and a high-density knitted base cloth is used, so it is difficult for dust to form. It has excellent heat resistance and protects hands from burns and cuts. Please use it as inner gloves.
Part Number |
---|
EGG-30 |
EGG-31 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Type Details | Manufacturer Product Name | Manufacturer Part Number | AS ONE Part Number | Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,080.46 |
GLOVES FOR CLEAN ROOM | 1 Piece(s) | 6 Day(s) | 240 | Thick | Cleanroom Work Gloves EGG-30 | EGG-30 | 1-6271-01 | 1 pair | ||
฿ 1,206.50 |
GLOVES FOR CLEAN ROOM | 5 Piece(s) | 6 Day(s) | 230 | Thin | Cleanroom Work Gloves EGG-31 | EGG-31 | 1-6271-02 | 1 pair |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?