- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Specifications of PA130
-
- Product Type
- Belt
-
- Color
- White
-
- Color Details
- White
-
- Width × Length(mm)
- 38X1300
-
- Weight(g)
- 75
-
- Manufacturer Product Name
- CR Cleanroom Belt PA130 White
-
- Manufacturer Model
- PA130
-
- AS ONE Part Number
- 1-9161-08
-
- Materials
- Polyester
-
- Features
- It can be used to attach a mobile phone holder.
-
- Features 2
- Section division and groupings are possible by color coding of the belts.
-
- Features 3
- The edge is processed by ultrasonic sewing.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 313.62
|
MASK/PROTECTOR FOR CLEAN ROOM
|
5 Piece(s)
|
|
6 Day(s)
|
Basic Specifications
-
- Product Type
- Belt
-
- Color
- White
-
- Color Details
- White
-
- Width × Length(mm)
- 38X1300
-
- Weight(g)
- 75
-
- Manufacturer Product Name
- CR Cleanroom Belt PA130 White
-
- Manufacturer Model
- PA130
-
- AS ONE Part Number
- 1-9161-08
-
- Materials
- Polyester
-
- Features
- It can be used to attach a mobile phone holder.
-
- Features 2
- Section division and groupings are possible by color coding of the belts.
-
- Features 3
- The edge is processed by ultrasonic sewing.
Product Description
It can be used to attach a mobile phone holder. Section division and groupings are possible by color coding of the belts. The edge is processed by ultrasonic sewing.
Specifications of PA130
-
- Product Type
- Belt
-
- Color
- White
-
- Color Details
- White
-
- Width × Length(mm)
- 38X1300
-
- Weight(g)
- 75
-
- Manufacturer Product Name
- CR Cleanroom Belt PA130 White
-
- Manufacturer Model
- PA130
-
- AS ONE Part Number
- 1-9161-08
-
- Materials
- Polyester
-
- Features
- It can be used to attach a mobile phone holder.
-
- Features 2
- Section division and groupings are possible by color coding of the belts.
-
- Features 3
- The edge is processed by ultrasonic sewing.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 313.62
|
MASK/PROTECTOR FOR CLEAN ROOM
|
5 Piece(s)
|
|
6 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?