Work Table (With 2 Drawers) 1,800 × 750 × 740 mm

Brand :
TOYOJIMUKI

Caution

    Product Description

    [Features]
    ·It has excellent durability, impact resistance, chemical resistance, waterproofness, and elasticity.
    [Product Specifications]
    ·Part number: SWRN2-1875-II
    ·Size (mm): 1800 × 750 × 740
    ·Weight (kg): 49.0
    ·Specifications: 2 drawers
    ·Materials: Top plate / linoleum, legs, drawers / steel powder coating
    ·Drawer size: Outer dimensions / 500 × 456 × 84 mm, inner dimensions / 436 × 400 × 50 mm
    ·Uniformly Distributed Load Capacity: Main body / 300 kg, drawer / 20 kg
    · * The drawer does not come with a key.
    · * It is possible to increase the number of drawers (up to 3 tiers). Please contact the manufacturer for inquiries.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat