RFSGD-1875 Workbench

Brand :
R.F.YAMAKAWA

Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "confirm price" button on the right side of the page to display the latest price.

Product Description

[Features]
·H740 mm that is just right for work while standing
·Durable workbench with a 25 mm thick top plate
·The top plate is high-pressure melamine veneer finished that is not easily scratched
[Product Specifications]
·Outer Dimensions (mm): W1800 × D750 × H740mm
·Materials: High-pressure melamine resin decorative wood board, PVC edges / legs: steel
·Color: White
·Effective dimensions in the legs (mm): W1520 × H675
·Top plate thickness: 25 mm
·Load Capacity: Top plate approx. 300 kg (Equal load)
·Product weight: 30.7Kg
・ Country of manufacture: China
·Assembly type (approx. 30 minutes for 2 or more people) cross-head screwdriver required

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat