(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Crecia EF Hand Towel Soft Type【60 Pieces Per Package】

Crecia EF Hand Towel Soft Type

You can add up to 6 items to the comparison list.

Loading...

Specifications of 37018B

  • Product Type
    Wiper
  • Material
    Pulp
  • Sheet size(mm)
    218×230
  • Color
    White
  • Manufacturer Product Name
    Crecia EF Hand Towel Soft, Double Layered, 218 × 230 mm 37016 B
  • Manufacturer Part Number
    37016B
  • AS ONE Part Number
    8-1667-01
  • Material Details
    Recycled pulp (milk carton) contained
Part Number
37018B
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 117.75

CLOTHS FOR CLEAN ROOM 5 Pack(s)

60 Pieces Per Package

9 Day(s)

Basic Specifications

  • Product Type
    Wiper
  • Material
    Pulp
  • Sheet size(mm)
    218×230
  • Color
    White
  • Manufacturer Product Name
    Crecia EF Hand Towel Soft, Double Layered, 218 × 230 mm 37016 B
  • Manufacturer Part Number
    37016B
  • AS ONE Part Number
    8-1667-01
  • Material Details
    Recycled pulp (milk carton) contained

Product Description

[Features]
·Double layered, it has excellent thickness and water absorption
·The dry and crepe manufacturing method maintains the strength of paper
·By using a hand towel case, you can store it neatly
·It is a soft type that contains milk carton recycled pulp and is gentle on the skin and the environment

Specifications of 37018B

  • Product Type
    Wiper
  • Material
    Pulp
  • Sheet size(mm)
    218×230
  • Color
    White
  • Manufacturer Product Name
    Crecia EF Hand Towel Soft, Double Layered, 218 × 230 mm 37016 B
  • Manufacturer Part Number
    37016B
  • AS ONE Part Number
    8-1667-01
  • Material Details
    Recycled pulp (milk carton) contained
Part Number
37018B
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 117.75

CLOTHS FOR CLEAN ROOM 5 Pack(s)

60 Pieces Per Package

9 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1