Triple Foldable Extension Code Black TPVS-20E

Caution
Product Description
[Features]
·The built-in foldable plug enables insertion into either a 2-contact or 3-contact outlet without an adapter.
·Since it comes with earth, it is safe even if earth leakage occurs.
· For indoor use
[Product Specifications]
·Model: TPVS-20E
· Color: black
·Length (m): 20
·Allowable current (A): 15
·Outlet: 3 pcs.
·Cable: VCT1.25 mm^2 × 3-contact
·Power Supply: Single-phase 100 V 15 A 2P