(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
GS1604 |
GS1605 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Compatible head circumference(s) (mm) |
Weight (g) |
Manufacturer Product Name | Manufacturer Model | Size | AS ONE Part Number |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 748.05 |
MASK/PROTECTOR FOR CLEAN ROOM | 1 Piece(s) | 6 Day(s) | 550 to 620 | 112 | Head Protective Gear GS1604 | GS1604 | Regular | 1-2639-01 | ||
฿ 789.60 |
MASK/PROTECTOR FOR CLEAN ROOM | 5 Piece(s) | 6 Day(s) | 600 to 640 | 126 | Head Protective Gear GS1605 | GS1605 | Extra large | 1-2639-02 |
It is a lightweight type with a headband that can be adjusted in size. It can be used in combination with a commercially available hood.
Part Number |
---|
GS1604 |
GS1605 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Compatible head circumference(s) (mm) |
Weight (g) |
Manufacturer Product Name | Manufacturer Model | Size | AS ONE Part Number |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 748.05 |
MASK/PROTECTOR FOR CLEAN ROOM | 1 Piece(s) | 6 Day(s) | 550 to 620 | 112 | Head Protective Gear GS1604 | GS1604 | Regular | 1-2639-01 | ||
฿ 789.60 |
MASK/PROTECTOR FOR CLEAN ROOM | 5 Piece(s) | 6 Day(s) | 600 to 640 | 126 | Head Protective Gear GS1605 | GS1605 | Extra large | 1-2639-02 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?