(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
408-42052 |
408-42301 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | AS ONE Part Number | Detailed Specifications |
---|---|---|---|---|---|---|---|---|
฿ 830.61 |
HOOD/CAP FOR CLEAN ROOM | 1 Piece(s) | 13 Day(s) | Blue | 61-0073-79 | With adjustment string | ||
฿ 965.93 |
HOOD/CAP FOR CLEAN ROOM | 2 Piece(s) | 6 Day(s) | White | 61-0073-80 | With back rubber |
[Features]
·IEC standard compliant super antistatic material cap with excellent antistatic properties.
Part Number |
---|
408-42052 |
408-42301 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | AS ONE Part Number | Detailed Specifications |
---|---|---|---|---|---|---|---|---|
฿ 830.61 |
HOOD/CAP FOR CLEAN ROOM | 1 Piece(s) | 13 Day(s) | Blue | 61-0073-79 | With adjustment string | ||
฿ 965.93 |
HOOD/CAP FOR CLEAN ROOM | 2 Piece(s) | 6 Day(s) | White | 61-0073-80 | With back rubber |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?