(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
PAH10034-01-4X4-4000P |
PAH10039-01-9X9-1000P |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size (in) |
AS ONE Part Number | Capacity |
---|---|---|---|---|---|---|---|---|---|
฿ 126,244.92 |
WIPER FOR CLEAN ROOM | 1 Pack(s) |
20 Pieces Per Package |
15 Day(s) | 4X4 | 61-0132-22 | 1 case (200 pcs. × 20 packs) | ||
฿ 90,182.26 |
WIPER FOR CLEAN ROOM | 1 Pack(s) |
100 Pieces Per Package |
15 Day(s) | 9X9 | 61-0132-24 | 1 Case (10 pcs. × 100 packs) |
[Features]
·High-density wiping cloth using super ultrafine fibers.
·It features excellent water absorbency and water retention.
·Low dust generation and low metal ion specifications by special cleaning.
Part Number |
---|
PAH10034-01-4X4-4000P |
PAH10039-01-9X9-1000P |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size (in) |
AS ONE Part Number | Capacity |
---|---|---|---|---|---|---|---|---|---|
฿ 126,244.92 |
WIPER FOR CLEAN ROOM | 1 Pack(s) |
20 Pieces Per Package |
15 Day(s) | 4X4 | 61-0132-22 | 1 case (200 pcs. × 20 packs) | ||
฿ 90,182.26 |
WIPER FOR CLEAN ROOM | 1 Pack(s) |
100 Pieces Per Package |
15 Day(s) | 9X9 | 61-0132-24 | 1 Case (10 pcs. × 100 packs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?