(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Palm PU Coating Gloves (Long Type)【10 Pieces Per Package】

Palm PU Coating Gloves (Long Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 2,771.41 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BSC17BL
BSC17BLL
BSC17BM
BSC17BS
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Sizes Palm Circumference
(cm)
Manufacturer Part Number Size (dimensions) Overall Length
(mm)
AS ONE Part Number Weight
(g)

฿ 2,786.79

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

12 Day(s) L 17 BSC17BL 7.8 cm (Middle finger length) 310 61-3229-67 320

฿ 2,797.04

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

12 Day(s) LL 18 BSC17BLL 8 cm (Middle finger length) 330 61-3229-68 360

฿ 2,786.79

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

12 Day(s) M 16 BSC17BM 7.5 cm (Middle finger length) 300 61-3229-66 320

฿ 2,771.41

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

12 Day(s) S 15 BSC17BS 7.2 cm (Middle finger length) 280 61-3229-65 260

Basic Specifications

  • Product Model
    Glove
  • Grated Scale (Class)
    10000
  • Materials
    Other
  • Color
    White
  • JIS B9920/ISO14664-1 (Class)
    7
  • Material Details
    Nylon (glove part)/ polyurethane (Non-slip part)
  • Other specifications
    Cleanroom packaging specification

Product Description

[Features]
· Excellent fit and workability.
·Long type to inhibit dust generation from the wrist.
[Application]
·Cleanroom / precision machine industry.

Part Number
BSC17BL
BSC17BLL
BSC17BM
BSC17BS
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Sizes Palm Circumference
(cm)
Manufacturer Part Number Size (dimensions) Overall Length
(mm)
AS ONE Part Number Weight
(g)

฿ 2,786.79

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

12 Day(s) L 17 BSC17BL 7.8 cm (Middle finger length) 310 61-3229-67 320

฿ 2,797.04

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

12 Day(s) LL 18 BSC17BLL 8 cm (Middle finger length) 330 61-3229-68 360

฿ 2,786.79

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

12 Day(s) M 16 BSC17BM 7.5 cm (Middle finger length) 300 61-3229-66 320

฿ 2,771.41

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

12 Day(s) S 15 BSC17BS 7.2 cm (Middle finger length) 280 61-3229-65 260

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Product Specifications

Part number61-3229-6561-3229-6661-3229-6761-3229-68
Code Number447-5691447-5682447-5666447-5674