Laboratory Jack, BOY-110, Red

Caution
Product Description
[Features]Oxidized aluminum (excluding spindle).
·It is robust and stable, and can be raised and lowered lightly.
·Fine adjustment of height is also possible.
[Product Specifications]
·Swiss Boy
·Part Number: 110
·Top plate dimensions (mm): 120 × 140
·Expansion and contraction range (mm): 60 to 243
·Maximum Load (kg): 50
·Color: Red
·The maximum load capacity is the weight at the center of the top plate.