Centrifuge Tube, PP, 15 mL (25-Pack), 400 Pcs. Included

Caution
- The endotoxin level has been confirmed to be less than 0.5 EU/mL.
Product Description
[Features]Made of superior semi-transparent polypropylene for easy identification of samples.
·Low adsorption of cells and proteins minimizes sample loss.
·Autoclavable. (121°C, 20 minutes)
·Radiation sterilized.
[Product Specifications]
·PP semi-transparent type (Green cap)
·Model: MS-56151
·Capacity: 15 mL (25-pack)
·Dimensions (Outer Diameter × Length): ⌀19 × 118 mm
·Material: Main body: Polypropylene
·Lid: Polyethylene
·Quantity (pc.): 400