- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Climbing Pasteur Pipettor
Specifications of 182632
-
- Product Type
- Pipette
-
- Material
- PTFE
-
- One Gradation(ml)
- 0.1
-
- Manufacturer Product Name
- Pasteur Pipetter 2400-01-10
-
- Manufacturer Part Number
- 2400-01-10
-
- AS ONE Part Number
- 1-5583-01
-
- Features
- A maximum of 1.5 ml (0.1 ml increments) can be absorbed and discharged with a single-action. Boasts excellent chemical and heat resistance.
-
- Material Details
- Fluoropolymer, silicone rubber, Duracon, PC (Polycarbonate)
-
- Specification Details
- Autoclavable
-
- Quantity
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Quantity |
|
฿ 8,412.93
|
GRADUATED LABORATORY GLASSWARE
|
1 Piece(s)
|
|
6 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Type
- Pipette
-
- Material
- PTFE
-
- One Gradation(ml)
- 0.1
-
- Manufacturer Product Name
- Pasteur Pipetter 2400-01-10
-
- Manufacturer Part Number
- 2400-01-10
-
- AS ONE Part Number
- 1-5583-01
-
- Features
- A maximum of 1.5 ml (0.1 ml increments) can be absorbed and discharged with a single-action. Boasts excellent chemical and heat resistance.
-
- Material Details
- Fluoropolymer, silicone rubber, Duracon, PC (Polycarbonate)
-
- Specification Details
- Autoclavable
-
- Quantity
- 1 pc.
Product Description
A maximum of 1.5 ml (0.1 ml increments) can be absorbed and discharged with a single-action. Boasts excellent chemical and heat resistance.
Specifications of 182632
-
- Product Type
- Pipette
-
- Material
- PTFE
-
- One Gradation(ml)
- 0.1
-
- Manufacturer Product Name
- Pasteur Pipetter 2400-01-10
-
- Manufacturer Part Number
- 2400-01-10
-
- AS ONE Part Number
- 1-5583-01
-
- Features
- A maximum of 1.5 ml (0.1 ml increments) can be absorbed and discharged with a single-action. Boasts excellent chemical and heat resistance.
-
- Material Details
- Fluoropolymer, silicone rubber, Duracon, PC (Polycarbonate)
-
- Specification Details
- Autoclavable
-
- Quantity
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Quantity |
|
฿ 8,412.93
|
GRADUATED LABORATORY GLASSWARE
|
1 Piece(s)
|
|
6 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?