(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MK Clean Cloth, MK24H-CP, Class 100, Tokyo Screen

MK Clean Cloth, MK24H-CP, Class 100, Tokyo Screen

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of MK24H-CP

  • Product Type
    Other
  • Material
    Other
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Part Number
    MK24H-CP
  • TGK Code
    0635251901
  • TGK Part Number
    0635-25-19-01
  • Specifications
    Dimensions (mm): 240 × 240; Flange: Heat cut processing
  • Material
    PET ultrafine fibers
  • Tissue
    Knit
  • Thickness
    0.52mm
  • Capacity
    10 sheets
Part Number
MK24H-CP
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity

฿ 2,400.00

CLEANROOM SUPPLIES 1 Pack(s)

10 Pieces Per Package

16 Day(s) 10 sheets

Basic Specifications

  • Product Type
    Other
  • Material
    Other
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Part Number
    MK24H-CP
  • TGK Code
    0635251901
  • TGK Part Number
    0635-25-19-01
  • Specifications
    Dimensions (mm): 240 × 240; Flange: Heat cut processing
  • Material
    PET ultrafine fibers
  • Tissue
    Knit
  • Thickness
    0.52mm
  • Capacity
    10 sheets

Product Description

[Features]
·A high-density knit wiping cloth made from extra-ultrafine fibers.
·Class 100 compliant with heat-cut flanges.

Specifications of MK24H-CP

  • Product Type
    Other
  • Material
    Other
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Part Number
    MK24H-CP
  • TGK Code
    0635251901
  • TGK Part Number
    0635-25-19-01
  • Specifications
    Dimensions (mm): 240 × 240; Flange: Heat cut processing
  • Material
    PET ultrafine fibers
  • Tissue
    Knit
  • Thickness
    0.52mm
  • Capacity
    10 sheets
Part Number
MK24H-CP
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity

฿ 2,400.00

CLEANROOM SUPPLIES 1 Pack(s)

10 Pieces Per Package

16 Day(s) 10 sheets

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1