(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Poly Cleaning Bottle Nozzle Set

Poly Cleaning Bottle Nozzle Set

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 110.95 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
0174BL
0174G
0174R
0174Y
0175BL
0175G
0175R
0175Y
0176BL
0176G
0176R
0176Y
0177BL
0177G
0177R
0177Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity (ml) Detailed Type Part Number TGK Part Number

฿ 110.95

CLEANING BOTTLES 4 Piece(s) 12 Day(s) 100 For 100 mL 0174BL 0876-22-17-25

฿ 110.95

CLEANING BOTTLES 4 Piece(s) 12 Day(s) 100 For 100 mL 0174G 0876-22-17-33

฿ 110.95

CLEANING BOTTLES 4 Piece(s) 12 Day(s) 100 For 100 mL 0174R 0876-22-17-21

฿ 110.95

CLEANING BOTTLES 4 Piece(s) 12 Day(s) 100 For 100 mL 0174Y 0876-22-17-29

฿ 126.92

CLEANING BOTTLES 4 Piece(s) 12 Day(s) 250 For 250 mL 0175BL 0876-22-17-26

฿ 134.02

CLEANING BOTTLES 4 Piece(s) 12 Day(s) 250 For 250 mL 0175G 0876-22-17-34

฿ 126.92

CLEANING BOTTLES 4 Piece(s) 12 Day(s) 250 For 250 mL 0175R 0876-22-17-22

฿ 126.92

CLEANING BOTTLES 4 Piece(s) 12 Day(s) 250 For 250 mL 0175Y 0876-22-17-30

฿ 144.67

CLEANING BOTTLES 4 Piece(s) 12 Day(s) 500 For 500 mL 0176BL 0876-22-17-27

฿ 144.67

CLEANING BOTTLES 4 Piece(s) 12 Day(s) 500 For 500 mL 0176G 0876-22-17-35

฿ 144.67

CLEANING BOTTLES 4 Piece(s) 12 Day(s) 500 For 500 mL 0176R 0876-22-17-23

฿ 144.67

CLEANING BOTTLES 4 Piece(s) 12 Day(s) 500 For 500 mL 0176Y 0876-22-17-31

฿ 160.65

CLEANING BOTTLES 4 Piece(s) 12 Day(s) 1000 For 1,000 mL 0177BL 0876-22-17-28

฿ 166.86

CLEANING BOTTLES 4 Piece(s) 12 Day(s) 1000 For 1,000 mL 0177G 0876-22-17-36

฿ 160.65

CLEANING BOTTLES 4 Piece(s) 12 Day(s) 1000 For 1,000 mL 0177R 0876-22-17-24

฿ 160.65

CLEANING BOTTLES 4 Piece(s) 12 Day(s) 1000 For 1,000 mL 0177Y 0876-22-17-32

Basic Specifications

  • Size(mm)
    Nozzle Inner Diameter: 1 mm
  • Main Body Material
    Polyethylene (PE)

Product Description

[Features]
·Structural design that prevents liquid leakage from the base of the nozzle
·Since the tip nozzle and cap are integrally molded, there is no liquid leakage from the base of the nozzle.

Part Number
0174BL
0174G
0174R
0174Y
0175BL
0175G
0175R
0175Y
0176BL
0176G
0176R
0176Y
0177BL
0177G
0177R
0177Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity (ml) Detailed Type Part Number TGK Part Number

฿ 110.95

CLEANING BOTTLES 4 Piece(s) 12 Day(s) 100 For 100 mL 0174BL 0876-22-17-25

฿ 110.95

CLEANING BOTTLES 4 Piece(s) 12 Day(s) 100 For 100 mL 0174G 0876-22-17-33

฿ 110.95

CLEANING BOTTLES 4 Piece(s) 12 Day(s) 100 For 100 mL 0174R 0876-22-17-21

฿ 110.95

CLEANING BOTTLES 4 Piece(s) 12 Day(s) 100 For 100 mL 0174Y 0876-22-17-29

฿ 126.92

CLEANING BOTTLES 4 Piece(s) 12 Day(s) 250 For 250 mL 0175BL 0876-22-17-26

฿ 134.02

CLEANING BOTTLES 4 Piece(s) 12 Day(s) 250 For 250 mL 0175G 0876-22-17-34

฿ 126.92

CLEANING BOTTLES 4 Piece(s) 12 Day(s) 250 For 250 mL 0175R 0876-22-17-22

฿ 126.92

CLEANING BOTTLES 4 Piece(s) 12 Day(s) 250 For 250 mL 0175Y 0876-22-17-30

฿ 144.67

CLEANING BOTTLES 4 Piece(s) 12 Day(s) 500 For 500 mL 0176BL 0876-22-17-27

฿ 144.67

CLEANING BOTTLES 4 Piece(s) 12 Day(s) 500 For 500 mL 0176G 0876-22-17-35

฿ 144.67

CLEANING BOTTLES 4 Piece(s) 12 Day(s) 500 For 500 mL 0176R 0876-22-17-23

฿ 144.67

CLEANING BOTTLES 4 Piece(s) 12 Day(s) 500 For 500 mL 0176Y 0876-22-17-31

฿ 160.65

CLEANING BOTTLES 4 Piece(s) 12 Day(s) 1000 For 1,000 mL 0177BL 0876-22-17-28

฿ 166.86

CLEANING BOTTLES 4 Piece(s) 12 Day(s) 1000 For 1,000 mL 0177G 0876-22-17-36

฿ 160.65

CLEANING BOTTLES 4 Piece(s) 12 Day(s) 1000 For 1,000 mL 0177R 0876-22-17-24

฿ 160.65

CLEANING BOTTLES 4 Piece(s) 12 Day(s) 1000 For 1,000 mL 0177Y 0876-22-17-32

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1