Specimen Dedicated Tube, Spitz ISO7, 1,000 Pcs. Included

Brand :
TGK

Caution

  • Compatible with the specimen test automation system of Hitachi, Ltd.

Product Description

[Features]The material is PET, which is light and strong, making it convenient to handle specimens.
·The test tubes are lightweight and can be carried in test tube racks, containers, etc., without any burden.
·The non-absorption of moisture inherent in the plastic makes it possible to transfer specimens very smoothly, thus improving workability.
·High accuracy and high strength support automation of inspection.
·It is easy to observe because it has almost the same transparency as glass.
·It can be stored at -20°C without damage.
· * Great care should be taken when cryopreserving. Avoid for tests where hemolysis is a problem.
[Product Specifications]
・ Main unit
·Model: 1 A0028
·Product Name: Spitz ISO7
·Capacity (mL): 7
·Outer diameter × inner Diameter × length (mm): 13.3 × 10.7 × 100.0
·Quantity (pcs.): 1,000/packaging
·Material: Tube: PET (polyethylene terephthalate); Cap: PE (polyethylene)

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Specimen Dedicated Tube, Spitz ISO7, 1,000 Pcs. Included | TGK | MISUMI Thailand