Divider, Bookend Type (Erector)

Caution
Product Description
Bookend type partition for wire shelves with a depth of 310 mm.
[Features]
·No tools required, can be attached to the wire shelf with single-action.
· Antibacterial clear coating is applied from the top of the chrome plating.
· Thanks to a careful undercoat treatment and differences in the plating film thickness, it is stronger and longer lasting than similar products.
[Applications]
·For sorting and organizing goods.
Divider Features And Dimensions
Bookend type partition useful for classifying goods and organizing storage.
- *Cannot be used for the Solid Erector.
Dimensions

Dimensional drawing
Unit: mm
| Part Number | L | A | B | C | P | n |
|---|---|---|---|---|---|---|
| -01 | 296 | 86 | 64 | 22 | 54 | 1 |
| -02 | 450 | 160 | 64 | 32 | 64 | 2 |
| -03 | 603 | 224 | 80 | 32 | 64 | 3 |
SDB
Size (W) × (H): 310 × 220 mm
LDB
Size (W) × (H): 610 × 220 mm
MDB
Size (W) × (H): 460 × 220 mm