TCGCFW Antistatic Grid Cap Deep Type

Brand :
TRUSCO

Caution

    Product Description

    [Features]
    ·It is a deep type that covers up to the ears.
    ·It is a product with excellent fit that can be adjusted with the string part of the forehead.
    [Product Specifications]
    ·Color: white
    · Size: one size fits all
    ·Weight (g): 60
    ·Equivalent to ISO Class 7 (Fed/STD Class 10,000)
    · Polyester
    ・ Country of manufacture: China
    · * Not clean-packed.
    ·Manufacturer Part Number: TCGCFW
    ·Code Number: 489-2542
    · [Application]: For work in cleanrooms.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    TCGCFW Antistatic Grid Cap Deep Type | TRUSCO | MISUMI Thailand