(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bemcot LABO, 90 Pcs. × 60 Boxes【60 Pieces Per Package】

Bemcot LABO, 90 Pcs. × 60 Boxes

You can add up to 6 items to the comparison list.

Loading...

Specifications of 078878

  • Product Type
    Wiper
  • Size(mm)
    190×210
  • Specifications
    Sheets come out continuously
  • AS ONE Part Number
    61-0085-22
Part Number
078878
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 9,356.77

WIPER FOR CLEAN ROOM 1 Pack(s)

60 Pieces Per Package

6 Day(s)

Basic Specifications

  • Product Type
    Wiper
  • Size(mm)
    190×210
  • Specifications
    Sheets come out continuously
  • AS ONE Part Number
    61-0085-22

Product Description

[Features]
·A box type that is convenient for taking out, made from a soft type material in the BEMCOT series.

Specifications of 078878

  • Product Type
    Wiper
  • Size(mm)
    190×210
  • Specifications
    Sheets come out continuously
  • AS ONE Part Number
    61-0085-22
Part Number
078878
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 9,356.77

WIPER FOR CLEAN ROOM 1 Pack(s)

60 Pieces Per Package

6 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1