Laboratory Jack, BOY-115, Yellow

Caution
- 〈Important Notice Regarding List Price〉
After confirming the part number, click the "confirm price" button on the right side of the page to display the latest price.
Product Description
[Features]Oxidized aluminum (excluding spindle).
·It is robust and stable, and can be raised and lowered lightly.
·Fine adjustment of height is also possible.
[Product Specifications]
·Swiss Boy
·Part Number: 115
·Top plate dimensions (mm): 122 × 150
·Expansion and contraction range (mm): 80 to 278
·Maximum Load (kg): 80
·Color: Yellow
·The maximum load capacity is the weight at the center of the top plate.
· * Packing dimensions: Box dimensions: 130 × 187 × 87 Hmm
·Weight: 1040 g