(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
CR-PH126 |
CR-PH128 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type Details | AS ONE Part Number | Capacity |
---|---|---|---|---|---|---|---|---|
฿ 143.23 |
CLEAN-ENVIRONMENT EQUIPMENT | 5 Piece(s) | 6 Day(s) | Pointed tip | 61-9304-45 | 1 pc. | ||
฿ 130.88 |
CLEAN-ENVIRONMENT EQUIPMENT | 5 Piece(s) | 6 Day(s) | Curved tip | 61-9304-47 | 1 pc. |
Quantity: 1 pc.
Size (mm): 125 (overall length)
Material: stainless steel
Specifications: straight tip / pointed tip / wide tip / curved tip
Part Number |
---|
CR-PH126 |
CR-PH128 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type Details | AS ONE Part Number | Capacity |
---|---|---|---|---|---|---|---|---|
฿ 143.23 |
CLEAN-ENVIRONMENT EQUIPMENT | 5 Piece(s) | 6 Day(s) | Pointed tip | 61-9304-45 | 1 pc. | ||
฿ 130.88 |
CLEAN-ENVIRONMENT EQUIPMENT | 5 Piece(s) | 6 Day(s) | Curved tip | 61-9304-47 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?