(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cleanroom Hood FC407C

Cleanroom Hood FC407C

You can add up to 6 items to the comparison list.

Loading...

Specifications of 3K1865-KW

  • Product Type
    Hoods
  • Specifications
    Brimmed
  • Color
    White
  • Size
    S
  • Grade Standard (Fed.Std. 209D Class)
    100 ~ 1000
  • Manufacturer Product Name
    Cleanroom Hood FC407CS
  • AS ONE Part Number
    1-6368-03
  • Materials
    100% polyester
Part Number
3K1865-KW
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,150.75

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 6 Day(s)

Basic Specifications

  • Product Type
    Hoods
  • Specifications
    Brimmed
  • Color
    White
  • Size
    S
  • Grade Standard (Fed.Std. 209D Class)
    100 / 1000
  • Manufacturer Product Name
    Cleanroom Hood FC407CS
  • AS ONE Part Number
    1-6368-03
  • Materials
    100% polyester

Product Description

[Specifications]
·Materials: 100% polyester
·Approximate Grade: Class 100 to 1000

Specifications of 3K1865-KW

  • Product Type
    Hoods
  • Specifications
    Brimmed
  • Color
    White
  • Size
    S
  • Grade Standard (Fed.Std. 209D Class)
    100 ~ 1000
  • Manufacturer Product Name
    Cleanroom Hood FC407CS
  • AS ONE Part Number
    1-6368-03
  • Materials
    100% polyester
Part Number
3K1865-KW
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,150.75

HOOD/CAP FOR CLEAN ROOM 1 Piece(s) 6 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1