Skeleton Parts Bin Box (Frame Black / Small Box: Transparent × 16 Pieces)

Brand :
JEFCOM

Caution

    Product Description

    [Features]
    ·A removable transparent small box is set on the frame, making it easy to see the contents and organize and store.
    ·Since the frame opens in 2 parts, it is easy to put on and take off the transparent small box, and it can be stacked and carried.
    [Product Specifications]
    ·Part number: SPS-2916
    ·Frame color: Black
    ·Small Box Specifications: Transparent × 16 pieces
    ·Weight (g): 1040
    ·Frame Size: 290 × 50 × 268 mm
    ·Small Box Size: 90 × 68 × 55 mm

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat