(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Goldwin, Cap, PA1401, White, L/M [10 Pcs. Included]【10 Pieces Per Package】

Goldwin, Cap, PA1401, White, L/M [10 Pcs. Included]

You can add up to 6 items to the comparison list.

Loading...

Specifications of PA1401-01-M-10P

  • Product Type
    Cap
  • Specifications
    No flange
  • Color
    White
  • Size
    M
  • Grade Standard (Fed.Std. 209D Class)
    100 ~ 100000
  • Manufacturer Model
    PA1401
  • AS ONE Part Number
    61-0131-69
  • Detailed Specifications
    Inner cap type hem part rubber squeezing specifications
  • Materials
    100% polyester
Part Number
PA1401-01-M-10P
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 3,219.65

HOOD/CAP FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

8 Day(s)

Basic Specifications

  • Product Type
    Cap
  • Specifications
    No flange
  • Color
    White
  • Size
    M
  • Grade Standard (Fed.Std. 209D Class)
    100 / 1000 / 10000 / 100000
  • Manufacturer Model
    PA1401
  • AS ONE Part Number
    61-0131-69
  • Detailed Specifications
    Inner cap type hem part rubber squeezing specifications
  • Materials
    100% polyester

Product Description

[Features]
·Inner cap made of 100% polyester material.
·Since the entire hem is rubber squeezing specifications, it keeps the hair together and prevents it from falling.
·Since it uses a material with excellent washing durability, you can wear it repeatedly.

Specifications of PA1401-01-M-10P

  • Product Type
    Cap
  • Specifications
    No flange
  • Color
    White
  • Size
    M
  • Grade Standard (Fed.Std. 209D Class)
    100 ~ 100000
  • Manufacturer Model
    PA1401
  • AS ONE Part Number
    61-0131-69
  • Detailed Specifications
    Inner cap type hem part rubber squeezing specifications
  • Materials
    100% polyester
Part Number
PA1401-01-M-10P
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 3,219.65

HOOD/CAP FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

8 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1