(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Glovebox (Acrylic)

Glovebox (Acrylic)

You can add up to 6 items to the comparison list.

Loading...

Specifications of M1

  • AS ONE Part Number
    61-3243-70
Part Number
M1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 45,734.49

GLOVE COMPARTMENTS 1 Piece(s) 40 Day(s)

Basic Specifications

  • AS ONE Part Number
    61-3243-70

Product Description

[Features]
·Can be easily used for working under an inactive state, such as when handling substances that are sensitive to air.
·By performing gas replacement, you can work in a situation different from the outside.
[Product Specifications]
·Depth (mm): 450
·Height (mm): 500
·Materials: Acrylic
·Thickness (mm): 10
·Width (mm): 630
·Germicidal Lamp: N/A
·Weight (kg): 17
·Pass box: N/A
·Applications: Formulation of reagents, assembly of precision parts, etc.
·Country of Manufacture: Japan
·Weight: 17 kg
·Set contents: 1 pair of gloves, 2 gas replacement stopcocks
·Manufacturer Part Number: M1
·Code Number: 459-9861

Specifications of M1

  • AS ONE Part Number
    61-3243-70
Part Number
M1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 45,734.49

GLOVE COMPARTMENTS 1 Piece(s) 40 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1