(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

DC Mat, 30-Sheet Layers

DC Mat, 30-Sheet Layers

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of DC-6BZ-30

  • Product Model
    Mat Sheet
  • Color
    Black
  • Sizes(mm)
    600X1200
  • Maker Part Number
    DC-6BZ-30
  • TGK Code
    0716251502
  • TGK Part Number
    0716-25-15-02
  • Characteristics
    The most widely used type, with a relatively long and economical adsorption effect. Peeling can be done easily, so it should be set up especially at the entry of cleanrooms and in changing rooms for dust-free clothing.
  • Capacity
    1 pack (30 sheets)
Part Number
DC-6BZ-30
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 3,942.38

TAPE/MAT FOR CLEAN ROOM 1 Piece(s) 8 Day(s) 1 pack (30 sheets)

Basic Specifications

  • Product Model
    Mat Sheet
  • Color
    Black
  • Sizes(mm)
    600X1200
  • Maker Part Number
    DC-6BZ-30
  • TGK Code
    0716251502
  • TGK Part Number
    0716-25-15-02
  • Characteristics
    The most widely used type, with a relatively long and economical adsorption effect. Peeling can be done easily, so it should be set up especially at the entry of cleanrooms and in changing rooms for dust-free clothing.
  • Capacity
    1 pack (30 sheets)

Product Description

The most widely used type, with a relatively long and economical adsorption effect. Peeling can be done easily, so it should be set up especially at the entry of cleanrooms and in changing rooms for dust-free clothing.

Specifications of DC-6BZ-30

  • Product Model
    Mat Sheet
  • Color
    Black
  • Sizes(mm)
    600X1200
  • Maker Part Number
    DC-6BZ-30
  • TGK Code
    0716251502
  • TGK Part Number
    0716-25-15-02
  • Characteristics
    The most widely used type, with a relatively long and economical adsorption effect. Peeling can be done easily, so it should be set up especially at the entry of cleanrooms and in changing rooms for dust-free clothing.
  • Capacity
    1 pack (30 sheets)
Part Number
DC-6BZ-30
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 3,942.38

TAPE/MAT FOR CLEAN ROOM 1 Piece(s) 8 Day(s) 1 pack (30 sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1