(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cell Leaf WA-25C【30 Pieces Per Package】

Cell Leaf WA-25C

You can add up to 6 items to the comparison list.

Loading...

Specifications of 102878

  • Product Type
    Wiper
  • Size(mm)
    250×250
  • Specifications
    4 inward folds
  • AS ONE Part Number
    61-0085-69
Part Number
102878
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 5,831.48

WIPER FOR CLEAN ROOM 1 Pack(s)

30 Pieces Per Package

6 Day(s)

Basic Specifications

  • Product Type
    Wiper
  • Size(mm)
    250×250
  • Specifications
    4 inward folds
  • AS ONE Part Number
    61-0085-69

Product Description

[Features]
·A wipe made of 50% rayon and 50% polyester that minimizes self-dusting.
·It has high water absorption and strength, is suitable for various wiping work, and has excellent cost-effectiveness.

Specifications of 102878

  • Product Type
    Wiper
  • Size(mm)
    250×250
  • Specifications
    4 inward folds
  • AS ONE Part Number
    61-0085-69
Part Number
102878
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 5,831.48

WIPER FOR CLEAN ROOM 1 Pack(s)

30 Pieces Per Package

6 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1